| Quantity | Unit price |
|---|---|
| 1000 - 1999 | $0.249 |
| 2000 - 4999 | $0.23 |
| 5000 - 9999 | $0.23 |
| 10000 + | $0.20 |
| Classification | Indicative Seal |
|---|---|
| Seal Type | Pull Tight Seal |
| Type | AceLock |
| Removability | Tear-Off |
| Locking Mechanism | Acetal Locking Jaw |
| Strap Material | PP |
| Colour | White |
| Tag Length | 29.0 mm |
| Tag Length | 1.142 in |
| Tag Width | 18.0 mm |
| Tag Width | 0.709 in |
| Strap Length | 7.874 in |
| Strap Length | 200.0 mm |
| Overall Length | 9.016 in |
| Overall Length | 229.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue