Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.1271 - $0.7358 4920 In stock
$0.1337 - $0.7734 12282 In stock
$0.2516 - $1.4565 10000 In stock
$0.1403 - $0.812 36706 In stock
$0.309 - $1.7895 2475 In stock
$0.2735 - $1.5827 43971 In stock
$0.1643 - $0.9506 8397 In stock
$0.1302 - $0.7538 4650 In stock
$0.2235 - $1.2936 Request the lead time here
$0.4026 - $2.3309 Request the lead time here
$0.2564 - $1.4841 4000 In stock
$0.4577 - $2.6496 638 In stock
$0.2397 - $1.3875 9956 In stock
$0.309 - $1.7895 39 In stock
$0.2265 - $1.3115 Request the lead time here
$0.2615 - $1.5128 Request the lead time here
$0.3573 - $2.0678 1500 In stock
$0.3116 - $1.8038 5665 In stock
$0.2367 - $1.3695 5281 In stock
$0.4481 - $2.5941 298 In stock
  • of 5
Pull Tab Cap - Inside Diameter 4.7 mm | 0.187 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0180-1/2A

Price Range
$0.7358 - $0.1271

Stock Levels
4920 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0240-1/2A

Price Range
$0.7734 - $0.1337

Stock Levels
12282 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0302-1A

Price Range
$1.4565 - $0.2516

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0365-1/2A

Price Range
$0.812 - $0.1403

Stock Levels
36706 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0450-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
2475 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0470-1A

Price Range
$1.5827 - $0.2735

Stock Levels
43971 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0521-1/2A

Price Range
$0.9506 - $0.1643

Stock Levels
8397 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0207-1/2A

Price Range
$0.7538 - $0.1302

Stock Levels
4650 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0655-1/2A

Price Range
$1.2936 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0677-1-1/2A

Price Range
$2.3309 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0740-1/2A

Price Range
$1.4841 - $0.2564

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0812-1-1/2A

Price Range
$2.6496 - $0.4577

Stock Levels
638 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0207-1A

Price Range
$1.3875 - $0.2397

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
39 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0320-1A

Price Range
$1.3115 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0615-1/2A

Price Range
$1.5128 - $0.2615

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0625-1-1/2A

Price Range
$2.0678 - $0.3573

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0655-1A

Price Range
$1.8038 - $0.3116

Stock Levels
5665 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0687-1/2A

Price Range
$1.3695 - $0.2367

Stock Levels
5281 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0708-1-1/2A

Price Range
$2.5941 - $0.4481

Stock Levels
298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F