Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.126 - $0.7296 11687 In stock
$0.2469 - $1.4297 4914 In stock
$0.3068 - $1.776 85 In stock
$0.6279 - $3.6353 4048 In stock
$0.647 - $3.7452 820 In stock
$0.7356 - $4.259 3163 In stock
$0.4052 - $2.3453 1490 In stock
$0.642 - $3.7176 100 In stock
$0.3068 - $1.776 Request the lead time here
$0.5655 - $3.2744 Request the lead time here
$0.123 - $0.7125 Request the lead time here
$0.3116 - $1.8038 Request the lead time here
$0.2588 - $1.4985 4500 In stock
$0.3116 - $1.8038 5665 In stock
$0.2367 - $1.3695 5281 In stock
$0.4481 - $2.5941 298 In stock
$0.3212 - $1.8593 3850 In stock
$0.309 - $1.7895 2475 In stock
$0.2735 - $1.5827 16000 In stock
$0.1643 - $0.9506 4000 In stock
  • of 5
Pull Tab Cap - Inside Diameter 4.7 mm | 0.187 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0180-1A

Price Range
$0.7296 - $0.126

Stock Levels
11687 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0240-1A

Price Range
$1.4297 - $0.2469

Stock Levels
4914 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0937-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
85 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0990-1-1/2A

Price Range
$3.6353 - $0.6279

Stock Levels
4048 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 28.6 mm | 1.125 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1125-1-1/2A

Price Range
$3.7452 - $0.647

Stock Levels
820 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1500-1-1/2A

Price Range
$4.259 - $0.7356

Stock Levels
3163 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0937-1A

Price Range
$2.3453 - $0.4052

Stock Levels
1490 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC1060-1-1/2A

Price Range
$3.7176 - $0.642

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0865-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0937-1-1/2A

Price Range
$3.2744 - $0.5655

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0320-1/2A

Price Range
$0.7125 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0343-1-1/2A

Price Range
$1.8038 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 9.5 mm | 0.375 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0365-1A

Price Range
$1.4985 - $0.2588

Stock Levels
4500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0655-1A

Price Range
$1.8038 - $0.3116

Stock Levels
5665 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0687-1/2A

Price Range
$1.3695 - $0.2367

Stock Levels
5281 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0708-1-1/2A

Price Range
$2.5941 - $0.4481

Stock Levels
298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0740-1A

Price Range
$1.8593 - $0.3212

Stock Levels
3850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0450-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
2475 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0470-1A

Price Range
$1.5827 - $0.2735

Stock Levels
16000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0521-1/2A

Price Range
$0.9506 - $0.1643

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F