Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.2469 - $1.4297 | 4914 In stock |
|
|
||
| $0.123 - $0.7125 | Request the lead time here |
|
|
||
| $0.2588 - $1.4985 | 4500 In stock |
|
|
||
| $0.3189 - $1.8458 | 1500 In stock |
|
|
||
| $0.2829 - $1.6373 | 2000 In stock |
|
|
||
| $0.1367 - $0.7913 | 4795 In stock |
|
|
||
| $0.314 - $1.8171 | 518 In stock |
|
|
||
| $0.2637 - $1.5263 | 2500 In stock |
|
|
||
| $0.146 - $0.845 | 5000 In stock |
|
|
||
| $0.309 - $1.7895 | 2475 In stock |
|
|
||
| $0.2735 - $1.5827 | 16000 In stock |
|
|
||
| $0.1643 - $0.9506 | 4000 In stock |
|
|
||
| $0.2972 - $1.7205 | 8430 In stock |
|
|
||
| $0.2615 - $1.5128 | Request the lead time here |
|
|
||
| $0.3573 - $2.0678 | 1500 In stock |
|
|
||
| $0.3116 - $1.8038 | 5665 In stock |
|
|
||
| $0.2367 - $1.3695 | 5281 In stock |
|
|
||
| $0.4481 - $2.5941 | 298 In stock |
|
|
||
| $0.3212 - $1.8593 | 3850 In stock |
|
|
||
| $0.126 - $0.7296 | 11687 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue