Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.2541 - $1.4708 34 In stock
$0.143 - $0.8271 86783 In stock
$0.4554 - $2.6363 2286 In stock
$0.1469 - $0.8496 304194 In stock
$0.309 - $1.7895 4645 In stock
$0.2684 - $1.554 6822 In stock
$0.1668 - $0.9659 1200 In stock
$0.2802 - $1.623 432 In stock
$0.2829 - $1.6373 80713 In stock
$0.1902 - $1.101 Request the lead time here
$0.35 - $2.0258 1910 In stock
$0.4481 - $2.5941 2500 In stock
$0.2235 - $1.2936 Request the lead time here
$0.4026 - $2.3309 Request the lead time here
$0.1302 - $0.7538 4650 In stock
$0.1319 - $0.7637 12368 In stock
$0.2756 - $1.5951 2500 In stock
$0.3189 - $1.8458 3500 In stock
$0.2397 - $1.3875 9956 In stock
$0.309 - $1.7895 39 In stock
  • of 5
Pull Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0343-1A

Price Range
$1.4708 - $0.2541

Stock Levels
34 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0396-1/2A

Price Range
$0.8271 - $0.143

Stock Levels
86783 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0740-1-1/2A

Price Range
$2.6363 - $0.4554

Stock Levels
2286 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0450-1/2A

Price Range
$0.8496 - $0.1469

Stock Levels
304194 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0470-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
4645 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0427-1A

Price Range
$1.554 - $0.2684

Stock Levels
6822 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0552-1/2A

Price Range
$0.9659 - $0.1668

Stock Levels
1200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12.7 mm | 0.500 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0490-1-1/2A

Price Range
$1.623 - $0.2802

Stock Levels
432 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0521-1A

Price Range
$1.6373 - $0.2829

Stock Levels
80713 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0590-1/2A

Price Range
$1.101 - $0.1902

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0600-1-1/2A

Price Range
$2.0258 - $0.35

Stock Levels
1910 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0615-1A

Price Range
$2.5941 - $0.4481

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0655-1/2A

Price Range
$1.2936 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0677-1-1/2A

Price Range
$2.3309 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0207-1/2A

Price Range
$0.7538 - $0.1302

Stock Levels
4650 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0302-1/2A

Price Range
$0.7637 - $0.1319

Stock Levels
12368 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0320-1-1/2A

Price Range
$1.5951 - $0.2756

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0687-1A

Price Range
$1.8458 - $0.3189

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0207-1A

Price Range
$1.3875 - $0.2397

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
39 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F