Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1403 - $0.812 | 38106 In stock |
|
|
||
| $0.3189 - $1.8458 | 2098 In stock |
|
|
||
| $0.2637 - $1.5263 | 9996 In stock |
|
|
||
| $0.4554 - $2.6363 | 2286 In stock |
|
|
||
| $0.1469 - $0.8496 | 304194 In stock |
|
|
||
| $0.3189 - $1.8458 | Request the lead time here |
|
|
||
| $0.3021 - $1.749 | 676 In stock |
|
|
||
| $0.2063 - $1.1942 | 6349 In stock |
|
|
||
| $0.3738 - $2.1644 | 715 In stock |
|
|
||
| $0.3164 - $1.8315 | Request the lead time here |
|
|
||
| $0.2337 - $1.3535 | 500 In stock |
|
|
||
| $0.1271 - $0.7358 | 4920 In stock |
|
|
||
| $0.1337 - $0.7734 | 4555 In stock |
|
|
||
| $0.2516 - $1.4565 | 10000 In stock |
|
|
||
| $0.2397 - $1.3875 | 9956 In stock |
|
|
||
| $0.309 - $1.7895 | 39 In stock |
|
|
||
| $0.2265 - $1.3115 | Request the lead time here |
|
|
||
| $0.309 - $1.7895 | 4645 In stock |
|
|
||
| $0.278 - $1.6095 | 8275 In stock |
|
|
||
| $0.1668 - $0.9659 | 1200 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue