Quantity | Unit price |
---|---|
1 - 9 | $30.2369 |
10 + | $21.1675 |
Base Width | 30 mm |
---|---|
Base Width | 1.181 in |
Overall Height | 55 mm |
Overall Height | 2.165 in |
Overall Length | 500.1 mm |
Overall Length | 19.689 in |
Bar End Material | Nylon |
Colour | Black |
Handle Material | Aluminium |
Mount Type | Front Counterbored Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue