| Quantity | Unit price |
|---|---|
| 50 + | $9.30 |
| Mounting Hole Distance | 19.685 in |
|---|---|
| Mounting Hole Distance | 500.0 mm |
| Overall Height | 2.165 in |
| Overall Height | 55.0 mm |
| Bar End Material | PA |
| Colour | Silver |
| Handle Finish | Matt Anodised |
| Handle Material | Aluminium |
| Handle Style | Bridge, Grab Handle |
| Handle Type | Tubular |
| Mount Type | Front Counterbored Through Hole |
| Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue