Quantity | Unit price |
---|---|
500 - 999 | $0.3335 |
1000 - 4999 | $0.3002 |
5000 - 9999 | $0.2702 |
10000 + | $0.2432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 22.7 mm |
---|---|
Overall Height | 0.894 in |
Wing Spread | 44.7 mm |
Wing Spread | 1.76 in |
Thread Size | M12 |
Pitch Diameter | 1.8 mm |
Pitch Diameter | 0.071 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue