Quantity | Unit price |
---|---|
1000 - 4999 | $0.2903 |
5000 - 9999 | $0.2766 |
10000 - 24999 | $0.2639 |
25000 + | $0.249 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 0.72 in |
---|---|
Overall Height | 18.3 mm |
Wing Spread | 1.37 in |
Wing Spread | 34.8 mm |
Thread Size | M8 x 1.25 |
Pitch Diameter | 0.047 in |
Pitch Diameter | 1.2 mm |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue