| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2036 |
| 1000 - 4999 | $0.183 |
| 5000 - 9999 | $0.1649 |
| 10000 + | $0.1484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 12.2 mm |
|---|---|
| Overall Height | 0.48 in |
| Wing Spread | 22.8 mm |
| Wing Spread | 0.898 in |
| Thread Size | M4 x 0.7 |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue