| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.2579 |
| 1000 - 4999 | $0.2319 |
| 5000 - 9999 | $0.2088 |
| 10000 + | $0.188 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.720 in |
|---|---|
| Overall Height | 18.3 mm |
| Wing Spread | 1.370 in |
| Wing Spread | 34.8 mm |
| Thread Size | 5/16-18 |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue