| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.8525 |
| 5000 - 9999 | $0.8118 |
| 10000 - 24999 | $0.7754 |
| 25000 + | $0.731 |
| Overall Height | 11.5 mm |
|---|---|
| Overall Height | 0.453 in |
| Wing Spread | 39.7 mm |
| Wing Spread | 1.563 in |
| Thread Size | 5/16-18 |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue