| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.2612 |
| 5000 - 9999 | $0.2487 |
| 10000 - 24999 | $0.2375 |
| 25000 + | $0.2238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M4 |
|---|---|
| Pitch Diameter | 0.028 in |
| Pitch Diameter | 0.7 mm |
| Overall Height | 7.8 mm |
| Overall Height | 0.307 in |
| Outside Diameter | 10.8 mm |
| Outside Diameter | 0.425 in |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Nut Form | Knurled |
| Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue