Quantity | Unit price |
---|---|
1000 - 4999 | $0.1478 |
5000 - 9999 | $0.1409 |
10000 - 24999 | $0.1344 |
25000 + | $0.1268 |
Thread Size | #6-32 |
---|---|
Overall Height | 0.334 in |
Overall Height | 8.5 mm |
Outside Diameter | 0.348 in |
Outside Diameter | 8.8 mm |
Colour | Black |
Full Material | Nylon 6/6 |
Nut Form | Knurled with Slot |
Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue