| Quantity | Unit price |
|---|---|
| 1 - 9 | $160.30 |
| 10 - 49 | $71.40 |
| 50 - 99 | $71.00 |
| 100 + | $70.40 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 1.2 m |
|---|---|
| Overall Length | 4 ft |
| Thread Size | 3/4-10 |
| Colour | Natural |
| Material | Nylon |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue