| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.4923 |
| 1000 - 4999 | $0.4433 |
| 5000 - 9999 | $0.399 |
| 10000 - 24999 | $0.359 |
| 25000 + | $0.3231 |
| Overall Length | 2.000 in |
|---|---|
| Overall Length | 50.8 mm |
| Thread Size | 3/8-16 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue