| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3005 |
| 5000 - 9999 | $0.2861 |
| 10000 - 24999 | $0.2733 |
| 25000 - 49999 | $0.2576 |
| 50000 + | $0.2267 |
| Overall Length | 2.000 in |
|---|---|
| Overall Length | 50.8 mm |
| Thread Size | 1/4-20 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue