Menu Search

Plastic Pull Handles - Female Arch

In stock

Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.

Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.

  • Material: Steel, Die Cast Zinc Alloy, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
Request the lead time here
Non Threaded
39.37 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
15.748 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
19.685 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
15.748 in
Aluminium
Through Hole
Front Installation
Request the lead time here
Non Threaded
19.685 in
Aluminium
Through Hole
Front Installation
Request the lead time here
Non Threaded
31.496 in
Steel
Through Hole
Front Installation
Request the lead time here
M4
2.52 in
Zinc Alloy
Screw Mount
Rear Installation
Request the lead time here
M4
3.78 in
Zinc Alloy
Screw Mount
Rear Installation
Request the lead time here
Non Threaded
22.402 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
26.339 in
Steel
Through Hole
Front Installation
Request the lead time here
Non Threaded
10.591 in
Steel
Through Hole
Front Installation
Request the lead time here
M4
2.52 in
Zinc Alloy
Screw Mount
Rear Installation
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

1871000E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187400E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187500E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - ; ; ; ; ;

287400E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Anodised
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Oval
Plastic One-Piece Pull Handles - ; ; ; ; ;

287500E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Anodised
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Oval
Plastic One-Piece Pull Handles - ; ; ; ; ;

187800E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 64.0 mm | 2.52 in; Die Cast Zinc Alloy; Black; Sơn tĩnh điện

08512E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Zinc Alloy
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 96.0 mm | 3.78 in; Die Cast Zinc Alloy; Natural; Chrome Plated

08411E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187600E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - ; ; ; ; ;

187700E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187300E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Sơn tĩnh điện
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 64.0 mm | 2.52 in; Die Cast Zinc Alloy; Natural; Chrome Plated

08511E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch