Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.4926 - $0.5751 Request the lead time here
#8-32
0.625 in
$0.0624 - $0.0728 12000 In stock
#10-24
0.250 in
$0.0647 - $0.0753 4000 In stock
#10-24
0.750 in
$0.0617 - $0.0719 Request the lead time here
#10-24
0.150 in
0.125 in
$0.0632 - $0.0737 1000 In stock
#10-24
0.150 in
0.375 in
$0.0495 - $0.0681 500 In stock
#10-24
0.150 in
1.000 in
$0.0621 - $0.0723 Request the lead time here
#10-32
0.180 in
$0.0632 - $0.0737 Request the lead time here
#10-32
0.370 in
$0.0641 - $0.0749 Request the lead time here
#10-32
0.110 in
0.620 in
$0.0516 - $0.0707 Request the lead time here
#10-32
0.810 in
$0.0504 - $0.0692 Request the lead time here
#10-32
1.250 in
$0.0621 - $0.0723 Request the lead time here
#10-32
0.150 in
0.188 in
$0.0635 - $0.0741 Request the lead time here
#10-32
0.150 in
0.438 in
$0.0521 - $0.0714 Request the lead time here
#10-32
1.060 in
$0.0617 - $0.0719 Request the lead time here
#10-32
0.150 in
0.125 in
$0.0632 - $0.0737 Request the lead time here
#10-32
0.150 in
0.375 in
$0.0734 - $0.0854 Request the lead time here
1/4-20
0.313 in
$0.0585 - $0.0804 1500 In stock
1/4-20
1.250 in
$0.0734 - $0.0854 Request the lead time here
1/4-20
0.198 in
0.313 in
$0.0737 - $0.086 Request the lead time here
1/4-20
0.375 in
  • of 48
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 15.9 mm | 0.625 in;

010832W062PC

Price Range
$0.5751 - $0.4926

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011024P025

Price Range
$0.0728 - $0.0624

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P075

Price Range
$0.0753 - $0.0647

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in;

011024PW012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in;

011024PW037

Price Range
$0.0737 - $0.0632

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in;

011024PW100

Price Range
$0.0681 - $0.0495

Stock Levels
500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.180 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P037

Price Range
$0.0737 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.370 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Slotted Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in; Head Diameter 9.3 mm | 0.365 in

011032P062

Price Range
$0.0749 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.620 in
  • Thread Size
    #10-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032P081

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.810 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P125

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 4.8 mm | 0.188 in;

011032PW018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 11.1 mm | 0.438 in;

011032PW043

Price Range
$0.0741 - $0.0635

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P106

Price Range
$0.0714 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.060 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 3.2 mm | 0.125 in;

011032PW012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in;

011032PW037

Price Range
$0.0737 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P031

Price Range
$0.0854 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P125

Price Range
$0.0804 - $0.0585

Stock Levels
1500 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 8 mm | 0.313 in;

012520PW031

Price Range
$0.0854 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P037

Price Range
$0.086 - $0.0737

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6