Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0641 - $0.0749 1000 In stock
#5-40
1.250 in
$0.0593 - $0.0695 1000 In stock
#2-56
1.125 in
$0.4713 - $0.5499 4000 In stock
#2-56
0.250 in
$0.0531 - $0.0624 22000 In stock
#2-56
0.438 in
$0.0524 - $0.0611 Request the lead time here
#2-56
0.281 in
$0.0497 - $0.0683 142000 In stock
M3
0.094 in
0.315 in
$0.1149 - $0.1343 Request the lead time here
#0-80
0.125 in
$0.1149 - $0.1343 1000 In stock
#0-80
0.039 in
0.188 in
$0.0513 - $0.06 32000 In stock
#2-56
0.125 in
$0.0558 - $0.0648 Request the lead time here
#2-56
0.391 in
$0.0552 - $0.0647 Request the lead time here
#2-64
0.375 in
$0.0513 - $0.06 Request the lead time here
#4-40
0.125 in
$0.4404 - $0.5139 Request the lead time here
#4-40
0.281 in
$0.0591 - $0.0693 Request the lead time here
#6-32
0.092 in
0.688 in
$0.0582 - $0.0677 Request the lead time here
#4-40
1.250 in
$0.065 - $0.0758 3000 In stock
#4-40
1.750 in
$0.4487 - $0.5237 4000 In stock
#4-40
0.375 in
$0.056 - $0.065 Request the lead time here
#6-32
0.094 in
$0.0518 - $0.0603 42000 In stock
#2-56
0.188 in
$0.0522 - $0.0608 5000 In stock
#4-40
0.250 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

010540P125

Price Range
$0.0749 - $0.0641

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #5-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P112

Price Range
$0.0695 - $0.0593

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 6.4 mm | 0.250 in;

010256W025PC

Price Range
$0.5499 - $0.4713

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010256P043

Price Range
$0.0624 - $0.0531

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P028

Price Range
$0.0611 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.6 mm | 0.22 in

50M030050P008

Price Range
$0.0683 - $0.0497

Stock Levels
142000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010080P012

Price Range
$0.1343 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #0-80; Thread Length 4.7 mm | 0.187 in;

010080PW018

Price Range
$0.1343 - $0.1149

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P012

Price Range
$0.06 - $0.0513

Stock Levels
32000 In stock
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P039

Price Range
$0.0648 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.391 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010264P037

Price Range
$0.0647 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.125 in 0.219 in

010440P012

Price Range
$0.06 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010440P028PC

Price Range
$0.5139 - $0.4404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 17.4 mm | 0.687 in;

010632PW068

Price Range
$0.0693 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P125

Price Range
$0.0677 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P175

Price Range
$0.0758 - $0.065

Stock Levels
3000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in;

010440W037PC

Price Range
$0.5237 - $0.4487

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P009

Price Range
$0.065 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P018

Price Range
$0.0603 - $0.0518

Stock Levels
42000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P025

Price Range
$0.0608 - $0.0522

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6