Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0545 - $0.0747 13000 In stock
M4 x 0.7
0.122 in
0.394 in
$0.3318 - $0.4551 Request the lead time here
M10 x 1.5
0.295 in
1.181 in
$0.0588 - $0.0809 5000 In stock
M5 x 0.8
0.146 in
0.236 in
$0.083 - $0.0965 11000 In stock
1/4-20
2.000 in
$0.0513 - $0.0702 24500 In stock
M3 x 0.5
0.094 in
0.63 in
$0.0549 - $0.0756 15000 In stock
M4 x 0.7
0.122 in
0.63 in
$0.053 - $0.0621 12000 In stock
#2-56
0.375 in
$0.0531 - $0.0624 Request the lead time here
#4-40
0.438 in
$0.0518 - $0.0603 42000 In stock
#2-56
0.188 in
$0.0546 - $0.0635 42000 In stock
#6-32
0.250 in
$0.0566 - $0.0662 Request the lead time here
#6-32
0.625 in
$0.0536 - $0.0626 Request the lead time here
#6-32
0.125 in
011032P050 $0.0636 - $0.0743 9000 In stock
#10-32
0.500 in
$0.0488 - $0.0669 21000 In stock
M2.5
0.063 in
0.157 in
$0.0596 - $0.0818 Request the lead time here
M4
0.094 in
0.315 in
$0.1062 - $0.1457 Request the lead time here
M6
0.142 in
0.787 in
$0.0618 - $0.0722 Request the lead time here
#6-32
0.092 in
0.156 in
$0.1046 - $0.1431 Request the lead time here
M6
0.142 in
0.472 in
$0.0636 - $0.0741 Request the lead time here
#8-32
0.096 in
0.438 in
$0.0564 - $0.0771 Request the lead time here
M2.5
0.083 in
0.63 in
  • of 48
Nylon Machine Screw - Thread Size M4 x 0.7; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

50M040070P010

Price Range
$0.0747 - $0.0545

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.394 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon Machine Screw - Thread Size M10 x 1.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 20.0 mm | 0.787 in

50M100150P030

Price Range
$0.4551 - $0.3318

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.181 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon Machine Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in; Head Diameter 9.5 mm | 0.374 in

50M050080P006

Price Range
$0.0809 - $0.0588

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520P200

Price Range
$0.0965 - $0.083

Stock Levels
11000 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon Machine Screw - Thread Size M3 x 0.5; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.6 mm | 0.22 in

50M030050P016

Price Range
$0.0702 - $0.0513

Stock Levels
24500 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon Machine Screw - Thread Size M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

50M040070P016

Price Range
$0.0756 - $0.0549

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010256P037

Price Range
$0.0621 - $0.053

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.437 in 0.219 in

010440P043

Price Range
$0.0624 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P018

Price Range
$0.0603 - $0.0518

Stock Levels
42000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.250 in 0.270 in

010632P025

Price Range
$0.0635 - $0.0546

Stock Levels
42000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.625 in 0.270 in

010632P062

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.125 in 0.270 in

010632P012

Price Range
$0.0626 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P050

Price Range
$0.0743 - $0.0636

Stock Levels
9000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.0 mm | 0.197 in; Nylon 6/6

50M025045P004

Price Range
$0.0669 - $0.0488

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.063 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Colour
    Natural
Machine Screw Slotted Drive M4 8.0 mm Nylon 6/6 Black

50M040070N008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive M6 20.0 mm Nylon 6/6 Black

50M060100N020B

Price Range
$0.1457 - $0.1062

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.156 in Nylon 6/6 Black

010632PW015B

Price Range
$0.0722 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M6 12.0 mm Nylon 6/6 Black

50M060100N012B

Price Range
$0.1431 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.438 in Nylon 6/6 Black

010832P043B

Price Range
$0.0741 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M2.5 16.0 mm Nylon 6/6 Black

50M025045P016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5
  • Colour
    Black