Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | 4000 In stock |
M2
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0491 - $0.0672 | 5000 In stock |
M2.5
|
|
0.197 in
5.0 mm
|
||
| $0.0489 - $0.0671 | Request the lead time here |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.157 in
4.0 mm
|
||
| $0.0503 - $0.069 | 3000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| $0.0521 - $0.0713 | 1000 In stock |
M3 x 0.5
|
0.071 in
1.8 mm
|
0.984 in
25.0 mm
|
||
| $0.0489 - $0.0671 | 10000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| $0.0525 - $0.072 | 9000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
1.181 in
30.0 mm
|
||
| $0.0516 - $0.0707 | 1000 In stock |
M3.5
|
|
0.236 in
6.0 mm
|
||
| $0.053 - $0.0725 | 1000 In stock |
M3.5
|
|
0.472 in
12.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5
|
|
1.378 in
35.0 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| $0.0534 - $0.0734 | 1000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.63 in
16.0 mm
|
||
| $0.059 - $0.0809 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
1.654 in
42.0 mm
|
||
| $0.0545 - $0.0747 | 11000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0558 - $0.0765 | 1000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0539 - $0.0741 | 2000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.118 in
3.0 mm
|
||
| $0.0788 - $0.108 | 10000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
1.378 in
35.0 mm
|
||
| $0.0597 - $0.0819 | 6000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0827 - $0.1134 | 5000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0633 - $0.087 | 10000 In stock |
M5 x 0.8
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm