Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0887 - $0.0887 | Request the lead time here |
#4-40
|
0.080 in
2 mm
|
1.000 in
25.4 mm
|
||
| $0.042 - $0.0887 | Request the lead time here |
#4-40
|
0.080 in
2 mm
|
0.750 in
19.1 mm
|
||
| $0.0572 - $0.0783 | 12000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0347 - $0.046 | 29000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0792 | 1000 In stock |
1/4-20
|
0.198 in
5 mm
|
1.000 in
25.4 mm
|
||
| $0.0843 - $0.0981 | Request the lead time here |
#1-72
|
|
0.375 in
9.5 mm
|
||
| $0.0593 - $0.0815 | 4500 In stock |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.0495 - $0.0681 | 2500 In stock |
#10-32
|
0.150 in
3.8 mm
|
1.000 in
25.4 mm
|
||
| $0.057 - $0.0665 | 1000 In stock |
#1-64
|
|
0.750 in
19.1 mm
|
||
| $0.0855 - $0.1001 | 18000 In stock |
#1-72
|
|
0.500 in
12.7 mm
|
||
| $0.0566 - $0.0774 | 8500 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0627 - $0.0858 | 1000 In stock |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.0566 - $0.0774 | 1500 In stock |
1/4-20
|
0.198 in
5 mm
|
0.500 in
12.7 mm
|
||
| $0.083 - $0.0965 | 1000 In stock |
#1-72
|
|
0.250 in
6.4 mm
|
||
| $0.0548 - $0.0753 | 369500 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.0545 - $0.0635 | 2000 In stock |
#1-64
|
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0792 | 13500 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
||
| $0.0641 - $0.0749 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0518 - $0.0603 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue