Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0557 - $0.0764 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.394 in
10.0 mm
|
||
| $0.0545 - $0.0747 | 12000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0588 - $0.0809 | 5000 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.236 in
6.0 mm
|
||
| $0.2741 - $0.3761 | 1500 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0572 - $0.0783 | 12000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0347 - $0.046 | 29000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0792 | 1000 In stock |
1/4-20
|
0.198 in
5 mm
|
1.000 in
25.4 mm
|
||
| $0.0843 - $0.0981 | Request the lead time here |
#1-72
|
|
0.375 in
9.5 mm
|
||
| $0.0627 - $0.0858 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.0566 - $0.0774 | 1500 In stock |
1/4-20
|
0.198 in
5 mm
|
0.500 in
12.7 mm
|
||
| $0.083 - $0.0965 | 1000 In stock |
#1-72
|
|
0.250 in
6.4 mm
|
||
| $0.0564 - $0.0657 | 4000 In stock |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0575 - $0.0671 | 10000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.0531 - $0.0624 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0546 - $0.0635 | 1000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0546 - $0.0635 | 41000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0572 - $0.0668 | 80000 In stock |
#8-32
|
|
0.250 in
6.4 mm
|
||
| $0.0584 - $0.068 | 9000 In stock |
#8-32
|
|
0.625 in
15.9 mm