Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0564 - $0.0771 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
||
| $0.1098 - $0.1503 | 5000 In stock |
M6
|
0.142 in
3.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.315 in
8.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.315 in
8.0 mm
|
||
| $0.3504 - $0.4806 | Request the lead time here |
M10
|
0.295 in
7.5 mm
|
0.984 in
25.0 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| $0.1065 - $0.1461 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.866 in
22.0 mm
|
||
| $0.0656 - $0.09 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.750 in
19.1 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.750 in
44.5 mm
|
||
| $0.3504 - $0.4806 | 500 In stock |
M10
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.0542 - $0.0743 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1127 - $0.1547 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
2.362 in
60.0 mm
|
||
| $0.0668 - $0.0782 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.250 in
31.8 mm
|
||
| $0.0698 - $0.0957 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0915 - $0.1256 | Request the lead time here |
M5
|
0.146 in
3.7 mm
|
0.984 in
25.0 mm
|
||
| $0.3173 - $0.4352 | Request the lead time here |
M10
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue