Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2823 - $0.3872 | 1500 In stock |
M8 x 1.25
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0549 - $0.0641 | 3000 In stock |
#2-56
|
|
1.000 in
25.4 mm
|
||
| $0.306 - $0.4199 | 1500 In stock |
M10 x 1.5
|
0.295 in
7.5 mm
|
0.787 in
20.0 mm
|
||
| $0.0521 - $0.0713 | 4000 In stock |
M3 x 0.5
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.0558 - $0.0765 | 19000 In stock |
M4 x 0.7
|
0.122 in
3.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0833 - $0.1142 | 500 In stock |
M5 x 0.8
|
0.146 in
3.7 mm
|
0.984 in
25.0 mm
|
||
| $0.0971 - $0.1332 | 9500 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0953 - $0.1307 | 7000 In stock |
M6 x 1.0
|
0.181 in
4.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0654 - $0.0759 | Request the lead time here |
#6-32
|
|
|
||
| $0.1149 - $0.1343 | Request the lead time here |
#0-80
|
|
0.250 in
6.4 mm
|
||
| $0.0546 - $0.0635 | 1000 In stock |
#2-56
|
|
0.750 in
19.1 mm
|
||
| $0.0545 - $0.0635 | 17000 In stock |
#4-48
|
|
0.250 in
6.4 mm
|
||
| $0.1149 - $0.1343 | 2000 In stock |
#0-80
|
0.039 in
1 mm
|
0.125 in
3.2 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#6-32
|
|
1.625 in
41.3 mm
|
||
| $0.0575 - $0.0671 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm
|
||
| $0.0549 - $0.0641 | 1000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.313 in
8 mm
|
||
| $0.0564 - $0.0657 | 1000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.563 in
14.3 mm
|
||
| $0.4713 - $0.5499 | 5000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.06 - $0.0698 | 9000 In stock |
#6-32
|
0.092 in
2.3 mm
|
1.500 in
38.1 mm
|
||
| $0.1404 - $0.1637 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
2.250 in
57.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue