Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0524 - $0.0719 19000 In stock
M4
0.079 in
0.157 in
$0.0608 - $0.071 Request the lead time here
#8-32
0.110 in
0.250 in
$0.068 - $0.0932 Request the lead time here
1/4-20
0.198 in
2.000 in
$0.0519 - $0.0711 Request the lead time here
M2
0.051 in
0.157 in
$0.0524 - $0.0719 Request the lead time here
#8-32
0.110 in
1.750 in
$0.0905 - $0.1241 Request the lead time here
M5
0.118 in
1.378 in
$0.0534 - $0.0732 Request the lead time here
M3
0.094 in
0.394 in
$0.2976 - $0.4083 Request the lead time here
M8
0.236 in
0.63 in
$0.0615 - $0.0716 Request the lead time here
#6-32
0.082 in
1.250 in
$0.0524 - $0.0719 Request the lead time here
M3
0.071 in
0.236 in
$0.0605 - $0.0705 Request the lead time here
#4-40
0.060 in
0.688 in
$0.0636 - $0.087 Request the lead time here
M5
0.146 in
0.394 in
$0.0605 - $0.0707 Request the lead time here
#6-32
0.092 in
0.750 in
$0.0743 - $0.1017 Request the lead time here
M6
0.181 in
0.315 in
$0.0554 - $0.0759 Request the lead time here
#10-32
0.150 in
1.063 in
$0.3146 - $0.4316 Request the lead time here
M10
0.295 in
0.63 in
$0.0557 - $0.0647 Request the lead time here
#4-40
0.060 in
0.281 in
$0.0608 - $0.071 Request the lead time here
#6-32
0.092 in
0.875 in
$0.0792 - $0.1086 Request the lead time here
M6
0.142 in
1.575 in
$0.0624 - $0.0857 Request the lead time here
1/4-28
0.144 in
0.375 in
  • of 48
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 4.0 mm | 0.157 in; Head Diameter 4.8 mm | 0.189 in

50M040070P008

Price Range
$0.0719 - $0.0524

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    0.189 in
  • Head Height
    0.079 in
  • Thread Length
    0.157 in
  • Thread Size
    M4
  • Colour
    Natural
Machine Screw Crossed Drive #8-32 0.250 in Nylon 6/6 Black

010832PW025B

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 2.000 in Nylon 6/6 Black

012520PW200B

Price Range
$0.0932 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M2 4.0 mm Nylon 6/6 Black

50M020040N004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.750 in Nylon 6/6 Black

010832PW175B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M5 35.0 mm Nylon 6/6 Black

50M050080N035B

Price Range
$0.1241 - $0.0905

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.378 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive M3 10.0 mm Nylon 6/6 Black

50M030050P010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M8 16.0 mm Nylon 6/6 Black

50M080125P016B

Price Range
$0.4083 - $0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.250 in Nylon 6/6 Black

010632P125B

Price Range
$0.0716 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M3 6.0 mm Nylon 6/6 Black

50M030050N006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.688 in Nylon 6/6 Black

010440P068B

Price Range
$0.0705 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M5 10.0 mm Nylon 6/6 Black

50M050080P010B

Price Range
$0.087 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.394 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.750 in Nylon 6/6 Black

010632PW075B

Price Range
$0.0707 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive M6 8.0 mm Nylon 6/6 Black

50M060100P008B

Price Range
$0.1017 - $0.0743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #10-32 1.063 in Nylon 6/6 Black

011032PW106B

Price Range
$0.0759 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M10 16.0 mm Nylon 6/6 Black

50M100150P016B

Price Range
$0.4316 - $0.3146

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.281 in Nylon 6/6 Black

010440P028B

Price Range
$0.0647 - $0.0557

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive #6-32 0.875 in Nylon 6/6 Black

010632PW087B

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive M6 40.0 mm Nylon 6/6 Black

50M060100N040B

Price Range
$0.1086 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    1.575 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.375 in Nylon 6/6 Black

012528P037B

Price Range
$0.0857 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Black