Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1082 - $0.1484 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
||
| $0.3105 - $0.4259 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#6-40
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0626 - $0.0858 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.250 in
6.4 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
1.250 in
31.8 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
M5
|
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
||
| $0.0641 - $0.0878 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.188 in
4.8 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.188 in
4.8 mm
|
||
| $0.0593 - $0.0813 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.118 in
3.0 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.750 in
19.1 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
||
| $0.0546 - $0.0753 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
1.875 in
47.6 mm
|
||
| $0.0705 - $0.0824 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0719 - $0.0836 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
1.000 in
25.4 mm
|
||
| $0.068 - $0.0791 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
1.125 in
28.6 mm
|
||
| $0.3015 - $0.4136 | Request the lead time here |
M8
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| $0.311 - $0.4265 | Request the lead time here |
M8
|
0.189 in
4.8 mm
|
1.181 in
30.0 mm