Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0474 - $0.065 3000 In stock
M2 x 0.4
0.051 in
0.197 in
$0.0471 - $0.0647 3000 In stock
M2.5
0.157 in
$0.0503 - $0.0689 6000 In stock
M2.5
0.984 in
$0.048 - $0.066 4000 In stock
M3 x 0.5
0.071 in
0.315 in
$0.2712 - $0.3719 1000 In stock
M8 x 1.25
0.236 in
0.787 in
$0.3911 - $0.5363 Request the lead time here
M8 x 1.25
0.236 in
2.756 in
$0.2957 - $0.4056 1000 In stock
M10 x 1.5
0.236 in
0.787 in
$0.3761 - $0.5157 8750 In stock
M10
1.969 in
$0.3078 - $0.4223 4000 In stock
M10 x 1.5
0.295 in
0.984 in
$0.0473 - $0.0648 1000 In stock
M3 x 0.5
0.071 in
0.157 in
$0.0486 - $0.0666 4000 In stock
M3 x 0.5
0.071 in
0.394 in
$0.0503 - $0.0689 1000 In stock
M3 x 0.5
0.071 in
0.984 in
$0.0473 - $0.0648 Request the lead time here
M3 x 0.5
0.094 in
0.157 in
$0.0531 - $0.0731 9000 In stock
M4 x 0.7
0.094 in
0.63 in
$0.0938 - $0.1287 2500 In stock
M6 x 1.0
0.142 in
0.984 in
$0.2322 - $0.3185 Request the lead time here
M6
2.953 in
$0.0932 - $0.1278 500 In stock
M6 x 1.0
0.181 in
0.787 in
$0.0972 - $0.1334 1000 In stock
M6 x 1.0
0.181 in
1.575 in
$0.0798 - $0.1095 7000 In stock
M5 x 0.8
0.118 in
0.787 in
$0.0612 - $0.084 10000 In stock
M5 x 0.8
0.118 in
1.575 in
  • of 48
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M2 x 0.4; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.0 mm | 0.157 in

50M020040N005

Price Range
$0.065 - $0.0474

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M025045N004

Price Range
$0.0647 - $0.0471

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M025045N025

Price Range
$0.0689 - $0.0503

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.6 mm | 0.22 in

50M030050N008

Price Range
$0.066 - $0.048

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 20.0 mm | 0.787 in; Head Diameter 16.0 mm | 0.63 in

50M080125P020

Price Range
$0.3719 - $0.2712

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 70.0 mm | 2.756 in; Head Diameter 16.0 mm | 0.63 in

50M080125P070

Price Range
$0.5363 - $0.3911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 20.0 mm | 0.787 in

50M100150N020

Price Range
$0.4056 - $0.2957

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M100150N050

Price Range
$0.5157 - $0.3761

Stock Levels
8750 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M10
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 20.0 mm | 0.787 in

50M100150P025

Price Range
$0.4223 - $0.3078

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050N004

Price Range
$0.0648 - $0.0473

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.6 mm | 0.22 in

50M030050N010

Price Range
$0.0666 - $0.0486

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.6 mm | 0.22 in

50M030050N025

Price Range
$0.0689 - $0.0503

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050P004

Price Range
$0.0648 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

50M040070N016

Price Range
$0.0731 - $0.0531

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

50M060100N025

Price Range
$0.1287 - $0.0938

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.984 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M060100N075

Price Range
$0.3185 - $0.2322

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.953 in
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

50M060100P020

Price Range
$0.1278 - $0.0932

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.787 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 40.0 mm | 1.575 in; Head Diameter 12.0 mm | 0.472 in

50M060100P040

Price Range
$0.1334 - $0.0972

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.575 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.5 mm | 0.374 in

50M050080N020

Price Range
$0.1095 - $0.0798

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in; Head Diameter 9.5 mm | 0.374 in

50M050080N040

Price Range
$0.084 - $0.0612

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.575 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural