Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
0.092 in
2.3 mm
|
0.375 in
9.5 mm
|
||
| $0.4776 - $0.5571 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.0573 - $0.0669 | 2000 In stock |
#8-32
|
|
0.313 in
8 mm
|
||
| $0.4956 - $0.5778 | 1000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
| $0.047 - $0.0642 | 1500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
| $0.0566 - $0.0662 | 1000 In stock |
#8-32
|
0.110 in
2.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0573 - $0.0669 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.313 in
8 mm
|
||
| $0.0593 - $0.0695 | 1000 In stock |
#6-40
|
0.092 in
2.3 mm
|
0.750 in
19.1 mm
|
||
| $0.4905 - $0.5721 | 1000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0621 - $0.0723 | Request the lead time here |
#10-24
|
|
0.188 in
4.8 mm
|
||
| $0.0636 - $0.0743 | 1000 In stock |
#10-24
|
|
0.500 in
12.7 mm
|
||
| $0.4607 - $0.5376 | 2000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0566 - $0.0662 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.0647 - $0.0753 | Request the lead time here |
#10-32
|
|
0.750 in
19.1 mm
|
||
| $0.4926 - $0.5751 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
| $0.0486 - $0.0668 | Request the lead time here |
#8-32
|
|
1.375 in
34.9 mm
|
||
| $0.06 - $0.0698 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.281 in
7.1 mm
|
||
| $0.0582 - $0.0675 | 8000 In stock |
#8-32
|
0.110 in
2.8 mm
|
0.500 in
12.7 mm
|
||
| $0.4734 - $0.5525 | 10000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue