Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.1082 - $0.1484 Request the lead time here
M6
0.181 in
1.181 in
$0.3105 - $0.4259 Request the lead time here
M8
0.236 in
0.984 in
$0.0653 - $0.0764 Request the lead time here
#6-40
0.092 in
0.750 in
$0.0626 - $0.0858 Request the lead time here
1/4-20
0.144 in
0.625 in
$0.0641 - $0.0879 Request the lead time here
1/4-28
0.198 in
0.250 in
$0.0578 - $0.0792 Request the lead time here
M3.5
0.083 in
0.394 in
$0.0554 - $0.0759 Request the lead time here
#10-32
0.110 in
1.250 in
$0.0653 - $0.0896 Request the lead time here
M5
0.146 in
0.315 in
$0.0641 - $0.0878 Request the lead time here
1/4-28
0.198 in
0.188 in
$0.0683 - $0.0795 Request the lead time here
#10-32
0.150 in
0.188 in
$0.0593 - $0.0813 Request the lead time here
M4
0.094 in
0.118 in
$0.0602 - $0.0699 Request the lead time here
#2-56
0.053 in
0.750 in
$0.0546 - $0.0752 Request the lead time here
M3
0.071 in
0.315 in
$0.0546 - $0.0753 Request the lead time here
#8-32
0.096 in
1.875 in
$0.0705 - $0.0824 Request the lead time here
#10-24
0.110 in
0.625 in
$0.0719 - $0.0836 Request the lead time here
#10-24
0.110 in
1.000 in
$0.068 - $0.0791 Request the lead time here
#10-32
0.110 in
0.125 in
$0.0653 - $0.0764 Request the lead time here
#2-56
0.053 in
1.125 in
$0.3015 - $0.4136 Request the lead time here
M8
0.189 in
0.394 in
$0.311 - $0.4265 Request the lead time here
M8
0.189 in
1.181 in
  • of 48
Machine Screw Crossed Drive M6 30.0 mm Nylon 6/6 Black

50M060100P030B

Price Range
$0.1484 - $0.1082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive M8 25.0 mm Nylon 6/6 Black

50M080125P025B

Price Range
$0.4259 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive #6-40 0.750 in Nylon 6/6 Black

010640PW075B

Price Range
$0.0764 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 0.625 in Nylon 6/6 Black

012520P062B

Price Range
$0.0858 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.250 in Nylon 6/6 Black

012528PW025B

Price Range
$0.0879 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive M3.5 10.0 mm Nylon 6/6 Black

50M035060N010B

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.083 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive #10-32 1.250 in Nylon 6/6 Black

011032P125B

Price Range
$0.0759 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M5 8.0 mm Nylon 6/6 Black

50M050080P008B

Price Range
$0.0896 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.188 in Nylon 6/6 Black

012528PW018B

Price Range
$0.0878 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive #10-32 0.188 in Nylon 6/6 Black

011032PW018B

Price Range
$0.0795 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive M4 3.0 mm Nylon 6/6 Black

50M040070N003B

Price Range
$0.0813 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.750 in Nylon 6/6 Black

010256P075B

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M3 8.0 mm Nylon 6/6 Black

50M030050N008B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.875 in Nylon 6/6 Black

010832P187B

Price Range
$0.0753 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.625 in Nylon 6/6 Black

011024P062B

Price Range
$0.0824 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #10-24 1.000 in Nylon 6/6 Black

011024P100B

Price Range
$0.0836 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.125 in Nylon 6/6 Black

011032P012B

Price Range
$0.0791 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 1.125 in Nylon 6/6 Black

010256P112B

Price Range
$0.0764 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M8 10.0 mm Nylon 6/6 Black

50M080125N010B

Price Range
$0.4136 - $0.3015

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive M8 30.0 mm Nylon 6/6 Black

50M080125N030B

Price Range
$0.4265 - $0.311

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Colour
    Black