Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | 23000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| $0.0503 - $0.069 | 2000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
||
| $0.0513 - $0.0702 | 6000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
||
| $0.0507 - $0.0696 | 12000 In stock |
M2.5
|
0.055 in
1.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0488 - $0.0669 | Request the lead time here |
M2.5
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.0497 - $0.0683 | 9000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0507 - $0.0696 | 3000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.787 in
20.0 mm
|
||
| $0.0492 - $0.0675 | 38000 In stock |
M2.5
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0497 - $0.0683 | 8000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
||
| $0.0503 - $0.069 | 10000 In stock |
M2.5 x 0.45
|
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.63 in
16.0 mm
|
||
| 50M025045P005 | $0.0491 - $0.0672 | 15000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue