Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
303 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0615 - $0.0717 1000 In stock
#10-24
0.500 in
$0.056 - $0.065 Request the lead time here
#8-32
0.110 in
0.438 in
$0.062 - $0.0723 Request the lead time here
#10-24
0.150 in
0.625 in
$0.0567 - $0.0663 Request the lead time here
#8-32
0.110 in
0.875 in
$0.047 - $0.0645 5500 In stock
#8-32
0.110 in
1.375 in
$0.1007 - $0.1379 1000 In stock
#12-24
0.500 in
$0.0719 - $0.0984 Request the lead time here
#8-32
1.688 in
$0.0711 - $0.0831 15000 In stock
1/4-20
0.375 in
$0.0549 - $0.0641 Request the lead time here
#8-32
0.110 in
0.188 in
$0.0543 - $0.0744 8000 In stock
1/4-20
0.198 in
0.375 in
$0.0566 - $0.066 1000 In stock
#8-32
0.110 in
0.750 in
$0.0596 - $0.0695 Request the lead time here
#10-24
0.150 in
0.125 in
$0.0522 - $0.0717 11000 In stock
#10-32
1.750 in
$0.0476 - $0.0653 6500 In stock
#8-32
0.110 in
1.750 in
$0.0569 - $0.0782 Request the lead time here
1/4-28
0.438 in
$0.0611 - $0.0711 Request the lead time here
#10-32
0.370 in
$0.0641 - $0.0747 1000 In stock
#10-32
0.150 in
1.250 in
$0.062 - $0.0723 2000 In stock
#10-32
0.110 in
0.620 in
$0.0498 - $0.0683 Request the lead time here
#10-32
0.810 in
$0.0765 - $0.0894 3000 In stock
1/4-28
0.198 in
1.000 in
  • of 16
Machine Screw - Natural; Nylon 6/6;

011024P050

Price Range
$0.0717 - $0.0615

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.437 in 0.322 in

010832PW043

Price Range
$0.065 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in;

011024PW062

Price Range
$0.0723 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.875 in 0.322 in

010832PW087

Price Range
$0.0663 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in;

010832PW137

Price Range
$0.0645 - $0.047

Stock Levels
5500 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011224P050

Price Range
$0.1379 - $0.1007

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #12-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P168

Price Range
$0.0984 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.688 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P037

Price Range
$0.0831 - $0.0711

Stock Levels
15000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.187 in 0.322 in

010832PW018

Price Range
$0.0641 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in;

012520PW037

Price Range
$0.0744 - $0.0543

Stock Levels
8000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.750 in 0.322 in

010832PW075

Price Range
$0.066 - $0.0566

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in;

011024PW012

Price Range
$0.0695 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0717 - $0.0522

Stock Levels
11000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 44.5 mm | 1.750 in;

010832PW175

Price Range
$0.0653 - $0.0476

Stock Levels
6500 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P043

Price Range
$0.0782 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P037

Price Range
$0.0711 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.370 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in;

011032PW125

Price Range
$0.0747 - $0.0641

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in; Head Diameter 9.3 mm | 0.365 in

011032P062

Price Range
$0.0723 - $0.062

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.620 in
  • Thread Size
    #10-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032P081

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.810 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in;

012528PW100

Price Range
$0.0894 - $0.0765

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6