Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.1089 - $0.1494 Request the lead time here
M6
0.142 in
2.362 in
$0.0561 - $0.0657 Request the lead time here
#2-56
0.055 in
0.094 in
$0.0527 - $0.0725 Request the lead time here
#10-32
0.150 in
1.000 in
$0.3225 - $0.4425 Request the lead time here
M10
0.236 in
0.748 in
$0.0911 - $0.125 500 In stock
M5
0.146 in
1.575 in
$0.1106 - $0.1518 Request the lead time here
#12-24
0.125 in
0.500 in
$0.0518 - $0.071 Request the lead time here
#8-32
0.110 in
1.375 in
$0.0623 - $0.0854 Request the lead time here
1/4-20
0.198 in
1.250 in
$0.0611 - $0.0837 Request the lead time here
1/4-20
0.198 in
0.875 in
$0.0579 - $0.0794 Request the lead time here
M4
0.094 in
0.394 in
$0.0626 - $0.086 Request the lead time here
1/4-28
0.144 in
0.438 in
$0.3252 - $0.4461 Request the lead time here
M10
0.295 in
0.787 in
$0.06 - $0.0824 6500 In stock
1/4-20
0.198 in
0.500 in
$0.0522 - $0.0716 Request the lead time here
M2
0.051 in
0.118 in
$0.0608 - $0.071 Request the lead time here
#2-56
0.053 in
0.875 in
$0.0755 - $0.1034 Request the lead time here
M3
0.071 in
1.181 in
$0.3662 - $0.5025 Request the lead time here
M10
0.295 in
1.378 in
$0.0545 - $0.0746 Request the lead time here
M2
0.063 in
0.63 in
$0.063 - $0.0738 Request the lead time here
#6-40
0.082 in
0.750 in
$0.0845 - $0.1157 Request the lead time here
M4
0.094 in
1.575 in
  • of 48
Machine Screw Slotted Drive M6 60.0 mm Nylon 6/6 Black

50M060100N060B

Price Range
$0.1494 - $0.1089

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    2.362 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #2-56 0.094 in Nylon 6/6 Black

010256PW009B

Price Range
$0.0657 - $0.0561

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.166 in
  • Head Height
    0.055 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Crossed Drive #10-32 1.000 in Nylon 6/6 Black

011032PW100B

Price Range
$0.0725 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive M10 19.0 mm Nylon 6/6 Black

50M100150N019B

Price Range
$0.4425 - $0.3225

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.748 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M5 40.0 mm Nylon 6/6 Black

50M050080P040B

Price Range
$0.125 - $0.0911

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive #12-24 0.500 in Nylon 6/6 Black

011224P050B

Price Range
$0.1518 - $0.1106

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.125 in
  • Thread Length
    0.500 in
  • Thread Size
    #12-24
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.375 in Nylon 6/6 Black

010832PW137B

Price Range
$0.071 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 1.250 in Nylon 6/6 Black

012520PW125B

Price Range
$0.0854 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 0.875 in Nylon 6/6 Black

012520PW087B

Price Range
$0.0837 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M4 10.0 mm Nylon 6/6 Black

50M040070N010B

Price Range
$0.0794 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.438 in Nylon 6/6 Black

012528P043B

Price Range
$0.086 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Crossed Drive M10 20.0 mm Nylon 6/6 Black

50M100150P020B

Price Range
$0.4461 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive 1/4-20 0.500 in Nylon 6/6 Black

012520PW050B

Price Range
$0.0824 - $0.06

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive M2 3.0 mm Nylon 6/6 Black

50M020040N003B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.118 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.875 in Nylon 6/6 Black

010256P087B

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.875 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M3 30.0 mm Nylon 6/6 Black

50M030050N030B

Price Range
$0.1034 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    1.181 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M10 35.0 mm Nylon 6/6 Black

50M100150P035B

Price Range
$0.5025 - $0.3662

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    1.378 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Crossed Drive M2 16.0 mm Nylon 6/6 Black

50M020040P016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.063 in
  • Thread Length
    0.63 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive #6-40 0.750 in Nylon 6/6 Black

010640P075B

Price Range
$0.0738 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Colour
    Black
Machine Screw Slotted Drive M4 40.0 mm Nylon 6/6 Black

50M040070N040B

Price Range
$0.1157 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.575 in
  • Thread Size
    M4
  • Colour
    Black