Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0627 - $0.086 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
1.654 in
42.0 mm
|
||
| $0.0548 - $0.075 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.787 in
20.0 mm
|
||
| $0.0593 - $0.0813 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.984 in
25.0 mm
|
||
| $0.063 - $0.0866 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.625 in
15.9 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
M3.5
|
0.083 in
2.1 mm
|
0.276 in
7.0 mm
|
||
| $0.4151 - $0.5693 | Request the lead time here |
1/2-13
|
0.281 in
7.1 mm
|
1.000 in
25.4 mm
|
||
| $0.0545 - $0.0746 | 2000 In stock |
M3
|
0.071 in
1.8 mm
|
0.63 in
16.0 mm
|
||
| $0.2454 - $0.3366 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
2.756 in
70.0 mm
|
||
| $0.0672 - $0.0783 | Request the lead time here |
#10-24
|
0.110 in
2.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
M4
|
0.094 in
2.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0666 - $0.0912 | Request the lead time here |
#12-24
|
0.125 in
3.2 mm
|
1.750 in
44.5 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1079 - $0.1478 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
1.772 in
45.0 mm
|
||
| $0.0687 - $0.0801 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
1.750 in
44.5 mm
|
||
| $0.0528 - $0.0726 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
||
| $0.0638 - $0.0741 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.281 in
7.1 mm
|
||
| $0.3189 - $0.4374 | 29500 In stock |
M8
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0597 - $0.0698 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.563 in
14.3 mm
|
||
| $0.0674 - $0.0786 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.625 in
41.3 mm
|
||
| $0.0545 - $0.0638 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue