Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.4256 - $0.4965 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.062 - $0.0723 | Request the lead time here |
#5-40
|
|
1.250 in
31.8 mm
|
||
| $0.4535 - $0.5291 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.4614 - $0.5382 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.056 - $0.065 | 1000 In stock |
#6-32
|
|
1.250 in
31.8 mm
|
||
| $0.0639 - $0.0746 | 6000 In stock |
#6-32
|
|
2.000 in
50.8 mm
|
||
| $0.0545 - $0.0635 | 3000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.156 in
4 mm
|
||
| $0.0539 - $0.0627 | 2000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0572 - $0.0669 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.688 in
17.5 mm
|
||
| $0.0555 - $0.0648 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.125 in
28.6 mm
|
||
| $0.0624 - $0.0729 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.750 in
44.5 mm
|
||
| $0.0545 - $0.0635 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
| $0.0579 - $0.0674 | 11000 In stock |
#6-32
|
0.092 in
2.3 mm
|
1.500 in
38.1 mm
|
||
| $0.1356 - $0.1581 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
2.250 in
57.2 mm
|
||
| $0.0545 - $0.0635 | 2000 In stock |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.0552 - $0.0645 | Request the lead time here |
#2-56
|
|
0.875 in
22.2 mm
|
||
| $0.4554 - $0.5313 | 5000 In stock |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.0524 - $0.0609 | Request the lead time here |
#2-64
|
|
0.188 in
4.8 mm
|
||
| $0.29 - $0.3977 | Request the lead time here |
M8 x 1.25
|
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2 x 0.4
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue