Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.111 - $0.1298 16000 In stock
#0-80
0.039 in
0.250 in
$0.0521 - $0.0608 5000 In stock
#2-56
0.156 in
$0.0513 - $0.0603 22000 In stock
#2-56
0.438 in
$0.0528 - $0.0614 1000 In stock
#2-56
0.750 in
$0.051 - $0.0596 Request the lead time here
#2-56
0.055 in
0.094 in
$0.4554 - $0.5313 4000 In stock
#2-56
0.375 in
$0.0527 - $0.0614 1000 In stock
#3-48
0.250 in
$0.0518 - $0.0606 Request the lead time here
#4-40
0.141 in
$0.0507 - $0.0591 82000 In stock
#4-40
0.313 in
$0.053 - $0.0618 17000 In stock
#4-40
0.875 in
$0.0584 - $0.0681 25000 In stock
#4-40
0.060 in
1.375 in
$0.4554 - $0.5313 2000 In stock
#4-40
0.219 in
0.188 in
$0.4377 - $0.5103 1000 In stock
#4-40
0.500 in
$0.0545 - $0.0635 Request the lead time here
#6-32
0.156 in
$0.4574 - $0.5337 1000 In stock
#6-32
0.500 in
$0.4649 - $0.5423 1000 In stock
#6-32
0.750 in
$0.0612 - $0.0716 1000 In stock
#6-32
1.625 in
$0.054 - $0.0627 Request the lead time here
#6-32
0.092 in
0.094 in
$0.0531 - $0.062 6000 In stock
#6-32
0.092 in
0.313 in
$0.0545 - $0.0635 1000 In stock
#6-32
0.092 in
0.563 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #0-80; Thread Length 6.4 mm | 0.250 in;

010080PW025

Price Range
$0.1298 - $0.111

Stock Levels
16000 In stock
Attributes
  • Head Height
    0.039 in
  • Thread Length
    0.250 in
  • Thread Size
    #0-80
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P015

Price Range
$0.0608 - $0.0521

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P043

Price Range
$0.0603 - $0.0513

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P075

Price Range
$0.0614 - $0.0528

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in;

010256PW009

Price Range
$0.0596 - $0.051

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #2-56; Thread Length 9.5 mm | 0.375 in;

010256W037PC

Price Range
$0.5313 - $0.4554

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010348P025

Price Range
$0.0614 - $0.0527

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P014

Price Range
$0.0606 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P031

Price Range
$0.0591 - $0.0507

Stock Levels
82000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P087

Price Range
$0.0618 - $0.053

Stock Levels
17000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 34.9 mm | 1.375 in; Head Diameter 5.4 mm | 0.212 in

010440P137

Price Range
$0.0681 - $0.0584

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in;

010440W018PC

Price Range
$0.5313 - $0.4554

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.219 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
PC Crossed Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in;

010440W050PC

Price Range
$0.5103 - $0.4377

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P015

Price Range
$0.0635 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010632P050PC

Price Range
$0.5337 - $0.4574

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Clear; PC;

010632P075PC

Price Range
$0.5423 - $0.4649

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010632P162

Price Range
$0.0716 - $0.0612

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 2.4 mm | 0.093 in;

010632PW009

Price Range
$0.0627 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in;

010632PW031

Price Range
$0.062 - $0.0531

Stock Levels
6000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in;

010632PW056

Price Range
$0.0635 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6