Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0605 - $0.0705 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
||
| $0.3662 - $0.5025 | Request the lead time here |
M10
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0524 - $0.0719 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0779 - $0.1068 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
2.500 in
63.5 mm
|
||
| $0.0606 - $0.0707 | Request the lead time here |
#6-40
|
0.092 in
2.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0579 - $0.0675 | Request the lead time here |
#4-48
|
0.060 in
1.5 mm
|
0.250 in
6.4 mm
|
||
| $0.063 - $0.0866 | Request the lead time here |
1/4-28
|
0.144 in
3.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0525 - $0.0722 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
0.875 in
22.2 mm
|
||
| $0.0519 - $0.0711 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.157 in
4.0 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
1/4-28
|
0.144 in
3.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0687 - $0.08 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
0.750 in
19.1 mm
|
||
| $0.062 - $0.0719 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0539 - $0.074 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0626 - $0.086 | Request the lead time here |
1/4-28
|
0.198 in
5 mm
|
0.438 in
11.1 mm
|
||
| $0.062 - $0.0722 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0524 - $0.0719 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
1.750 in
44.5 mm
|
||
| $0.0639 - $0.0743 | Request the lead time here |
#6-40
|
0.082 in
2.1 mm
|
1.000 in
25.4 mm
|
||
| $0.0545 - $0.0746 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
||
| $0.0554 - $0.0758 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0527 - $0.0725 | Request the lead time here |
#10-24
|
0.150 in
3.8 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue