Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0519 - $0.0711 Request the lead time here
M2.5
0.083 in
0.157 in
$0.0633 - $0.087 Request the lead time here
1/4-28
0.144 in
0.750 in
$0.0666 - $0.0779 Request the lead time here
#10-32
0.110 in
0.310 in
$0.0677 - $0.0789 Request the lead time here
#10-24
0.110 in
0.500 in
$0.0548 - $0.075 Request the lead time here
#10-32
0.110 in
0.810 in
$0.0528 - $0.0726 Request the lead time here
M3
0.071 in
0.315 in
$0.0528 - $0.0728 Request the lead time here
#8-32
0.096 in
1.875 in
$0.0681 - $0.0795 Request the lead time here
#10-24
0.110 in
0.625 in
$0.0695 - $0.0807 Request the lead time here
#10-24
0.110 in
1.000 in
$0.0657 - $0.0764 Request the lead time here
#10-32
0.110 in
0.125 in
$0.063 - $0.0738 Request the lead time here
#2-56
0.053 in
1.125 in
$0.2913 - $0.3996 Request the lead time here
M8
0.189 in
0.394 in
$0.3005 - $0.4121 Request the lead time here
M8
0.189 in
1.181 in
$0.0611 - $0.0714 Request the lead time here
#8-32
0.110 in
0.375 in
$0.1079 - $0.1478 Request the lead time here
M6
0.181 in
1.772 in
$0.1242 - $0.1704 Request the lead time here
#8-32
0.110 in
1.656 in
$0.0548 - $0.075 Request the lead time here
M3
0.094 in
0.787 in
$0.0738 - $0.1011 Request the lead time here
M6
0.181 in
0.197 in
$0.0564 - $0.0662 Request the lead time here
#4-40
0.060 in
0.094 in
$0.0606 - $0.083 Request the lead time here
M3
0.094 in
1.654 in
  • of 48
Machine Screw Crossed Drive M2.5 4.0 mm Nylon 6/6 Black

50M025045P004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.083 in
  • Thread Length
    0.157 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 0.750 in Nylon 6/6 Black

012528P075B

Price Range
$0.087 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.310 in Nylon 6/6 Black

011032P031B

Price Range
$0.0779 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.310 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.500 in Nylon 6/6 Black

011024P050B

Price Range
$0.0789 - $0.0677

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.810 in Nylon 6/6 Black

011032P081B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.810 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive M3 8.0 mm Nylon 6/6 Black

50M030050N008B

Price Range
$0.0726 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.875 in Nylon 6/6 Black

010832P187B

Price Range
$0.0728 - $0.0528

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 0.625 in Nylon 6/6 Black

011024P062B

Price Range
$0.0795 - $0.0681

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #10-24 1.000 in Nylon 6/6 Black

011024P100B

Price Range
$0.0807 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.125 in Nylon 6/6 Black

011032P012B

Price Range
$0.0764 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 1.125 in Nylon 6/6 Black

010256P112B

Price Range
$0.0738 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive M8 10.0 mm Nylon 6/6 Black

50M080125N010B

Price Range
$0.3996 - $0.2913

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive M8 30.0 mm Nylon 6/6 Black

50M080125N030B

Price Range
$0.4121 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Crossed Drive #8-32 0.375 in Nylon 6/6 Black

010832PW037B

Price Range
$0.0714 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M6 45.0 mm Nylon 6/6 Black

50M060100P045B

Price Range
$0.1478 - $0.1079

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.772 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Crossed Drive #8-32 1.656 in Nylon 6/6 Black

010832PW165B

Price Range
$0.1704 - $0.1242

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.656 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Crossed Drive M3 20.0 mm Nylon 6/6 Black

50M030050P020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M6 5.0 mm Nylon 6/6 Black

50M060100P005B

Price Range
$0.1011 - $0.0738

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.197 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.094 in Nylon 6/6 Black

010440P009B

Price Range
$0.0662 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M3 42.0 mm Nylon 6/6 Black

50M030050P042B

Price Range
$0.083 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.654 in
  • Thread Size
    M3
  • Colour
    Black