Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.113 - $0.1548 18000 In stock
#8-32
0.110 in
1.656 in
$0.0641 - $0.0747 1000 In stock
#10-32
0.150 in
1.250 in
$0.0552 - $0.0645 2000 In stock
#8-32
0.110 in
0.250 in
$0.0765 - $0.0894 3000 In stock
1/4-28
0.198 in
1.000 in
$0.39 - $0.5352 4000 In stock
#10-32
1.000 in
$0.0567 - $0.0663 Request the lead time here
#8-32
0.110 in
0.875 in
$0.048 - $0.0662 Request the lead time here
#8-32
0.110 in
1.875 in
$0.4668 - $0.5445 22000 In stock
#8-32
0.250 in
$0.0707 - $0.0824 4000 In stock
1/4-20
0.198 in
0.250 in
$0.0606 - $0.0707 Request the lead time here
#10-24
0.313 in
$0.0579 - $0.0674 Request the lead time here
#8-32
0.281 in
$0.048 - $0.0662 Request the lead time here
#8-32
1.875 in
$0.0579 - $0.0674 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0569 - $0.0665 22000 In stock
#8-32
0.110 in
1.000 in
$0.0611 - $0.0711 Request the lead time here
#10-24
0.375 in
$0.4614 - $0.5382 Request the lead time here
#6-32
0.625 in
$0.0561 - $0.0653 Request the lead time here
#6-40
0.375 in
$0.0549 - $0.0641 Request the lead time here
#8-32
0.188 in
$0.06 - $0.0699 Request the lead time here
#10-24
0.150 in
0.188 in
$0.4788 - $0.5583 1000 In stock
#8-32
0.750 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 42.1 mm | 1.656 in;

010832PW165

Price Range
$0.1548 - $0.113

Stock Levels
18000 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.656 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in;

011032PW125

Price Range
$0.0747 - $0.0641

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.250 in 0.322 in

010832PW025

Price Range
$0.0645 - $0.0552

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in;

012528PW100

Price Range
$0.0894 - $0.0765

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in;

011032W100PC

Price Range
$0.5352 - $0.39

Stock Levels
4000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 0.875 in 0.322 in

010832PW087

Price Range
$0.0663 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in;

010832PW187

Price Range
$0.0662 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in;

010832W025PC

Price Range
$0.5445 - $0.4668

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 6.4 mm | 0.250 in;

012520PW025

Price Range
$0.0824 - $0.0707

Stock Levels
4000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011024P031

Price Range
$0.0707 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P028

Price Range
$0.0674 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P187

Price Range
$0.0662 - $0.048

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in;

010832PW028

Price Range
$0.0674 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #8-32 1.000 in 0.322 in

010832PW100

Price Range
$0.0665 - $0.0569

Stock Levels
22000 In stock
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011024P037

Price Range
$0.0711 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 15.9 mm | 0.625 in;

010632W062PC

Price Range
$0.5382 - $0.4614

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

010640P037

Price Range
$0.0653 - $0.0561

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.187 in 0.322 in

010832P018

Price Range
$0.0641 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-24; Thread Length 4.8 mm | 0.188 in;

011024PW018

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P075PC

Price Range
$0.5583 - $0.4788

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate