Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.498 - $0.5811 1000 In stock
#10-32
0.500 in
$0.0711 - $0.0831 15000 In stock
1/4-20
0.375 in
$0.0503 - $0.069 Request the lead time here
#10-32
1.060 in
$0.0624 - $0.0728 18000 In stock
#10-32
0.750 in
$0.0566 - $0.0777 Request the lead time here
1/4-20
0.198 in
1.250 in
$0.0522 - $0.0717 6000 In stock
#10-32
1.750 in
$0.0707 - $0.0971 Request the lead time here
1/4-20
0.198 in
2.500 in
$0.0498 - $0.0683 1500 In stock
#10-32
0.150 in
1.188 in
$0.0476 - $0.0653 5000 In stock
#8-32
1.750 in
$0.0569 - $0.0782 Request the lead time here
1/4-28
0.198 in
0.438 in
$0.3873 - $0.5312 12000 In stock
#10-32
0.750 in
$0.0584 - $0.0801 2500 In stock
#12-24
1.000 in
$0.0549 - $0.0753 500 In stock
1/4-20
0.625 in
$0.047 - $0.0645 5500 In stock
#8-32
0.110 in
1.375 in
$0.0549 - $0.0753 4500 In stock
1/4-20
0.198 in
0.625 in
$0.0573 - $0.0788 Request the lead time here
1/4-20
0.198 in
1.500 in
$0.4788 - $0.5583 1000 In stock
#8-32
0.750 in
$0.057 - $0.0783 500 In stock
1/4-28
0.500 in
$0.047 - $0.0645 Request the lead time here
#8-32
1.375 in
$0.0587 - $0.0686 Request the lead time here
#8-32
0.110 in
1.250 in
  • of 48
Machine Screw - Clear; PC;

011032P050PC

Price Range
$0.5811 - $0.498

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

012520P037

Price Range
$0.0831 - $0.0711

Stock Levels
15000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P106

Price Range
$0.069 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.060 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P075

Price Range
$0.0728 - $0.0624

Stock Levels
18000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in;

012520PW125

Price Range
$0.0777 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0717 - $0.0522

Stock Levels
6000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in;

012520PW250

Price Range
$0.0971 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 30.2 mm | 1.188 in;

011032PW081

Price Range
$0.0683 - $0.0498

Stock Levels
1500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P175

Price Range
$0.0653 - $0.0476

Stock Levels
5000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 11.1 mm | 0.438 in;

012528PW043

Price Range
$0.0782 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in;

011032W075PC

Price Range
$0.5312 - $0.3873

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011224P100

Price Range
$0.0801 - $0.0584

Stock Levels
2500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #12-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P062

Price Range
$0.0753 - $0.0549

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in;

010832PW137

Price Range
$0.0645 - $0.047

Stock Levels
5500 In stock
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in;

012520PW062

Price Range
$0.0753 - $0.0549

Stock Levels
4500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in;

012520PW150

Price Range
$0.0788 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in;

010832W075PC

Price Range
$0.5583 - $0.4788

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

012528P050

Price Range
$0.0783 - $0.057

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P137

Price Range
$0.0645 - $0.047

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 31.8 mm | 1.250 in;

010832PW125

Price Range
$0.0686 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.110 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6