Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0615 - $0.0716 | Request the lead time here |
#8-32
|
0.110 in
2.8 mm
|
0.438 in
11.1 mm
|
||
| $0.1119 - $0.1535 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
2.500 in
63.5 mm
|
||
| $0.0812 - $0.1116 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0522 - $0.0716 | Request the lead time here |
M2.5
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0593 - $0.0813 | Request the lead time here |
M4
|
0.122 in
3.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0522 - $0.0716 | Request the lead time here |
M2.5
|
0.083 in
2.1 mm
|
0.197 in
5.0 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
1.060 in
26.9 mm
|
||
| $0.0522 - $0.0716 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.197 in
5.0 mm
|
||
| $0.4385 - $0.6014 | Request the lead time here |
M10
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
||
| $0.0674 - $0.0786 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
1.625 in
41.3 mm
|
||
| $0.0647 - $0.0756 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.500 in
38.1 mm
|
||
| $0.0593 - $0.069 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.438 in
11.1 mm
|
||
| $0.1491 - $0.1739 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
2.250 in
57.2 mm
|
||
| $0.0636 - $0.087 | Request the lead time here |
M5
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1089 - $0.1494 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
2.362 in
60.0 mm
|
||
| $0.0663 - $0.0776 | Request the lead time here |
#10-32
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
||
| $0.1014 - $0.1389 | Request the lead time here |
M6
|
0.142 in
3.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0609 - $0.0711 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.000 in
25.4 mm
|
||
| $0.0521 - $0.0714 | Request the lead time here |
M3
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| $0.2976 - $0.4083 | Request the lead time here |
M8
|
0.189 in
4.8 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue