Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0638 - $0.0741 Request the lead time here
#8-32
0.110 in
0.281 in
$0.0581 - $0.0675 Request the lead time here
#6-32
0.092 in
0.250 in
$0.0657 - $0.0764 Request the lead time here
#10-24
0.150 in
0.125 in
$0.06 - $0.0704 Request the lead time here
#8-32
0.096 in
0.125 in
$0.0521 - $0.0714 Request the lead time here
M3
0.071 in
0.157 in
$0.0554 - $0.0758 Request the lead time here
M3
0.094 in
0.984 in
$0.057 - $0.0666 Request the lead time here
#4-40
0.060 in
0.141 in
$0.0617 - $0.0719 Request the lead time here
#6-40
0.082 in
0.375 in
$0.0545 - $0.0638 Request the lead time here
#4-40
0.060 in
0.125 in
$0.0627 - $0.0861 Request the lead time here
1/4-28
0.198 in
0.500 in
$0.3189 - $0.4374 Request the lead time here
M8
0.189 in
1.969 in
$0.0593 - $0.069 Request the lead time here
#6-32
0.082 in
0.438 in
$0.0582 - $0.068 Request the lead time here
#4-40
0.060 in
0.875 in
$0.0585 - $0.0803 Request the lead time here
M4
0.122 in
0.63 in
$0.0558 - $0.0765 Request the lead time here
M3.5
0.102 in
0.394 in
$0.0543 - $0.0744 Request the lead time here
#10-32
0.110 in
1.500 in
$0.0705 - $0.0822 Request the lead time here
#10-32
0.150 in
1.250 in
$0.0642 - $0.0881 Request the lead time here
M5
0.146 in
0.591 in
$0.06 - $0.0704 Request the lead time here
#2-56
0.053 in
0.625 in
$0.0642 - $0.0881 Request the lead time here
1/4-28
0.144 in
1.000 in
  • of 48
Machine Screw Crossed Drive #8-32 0.281 in Nylon 6/6 Black

010832PW028B

Price Range
$0.0741 - $0.0638

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.110 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Philips Drive #6-32 0.250 in Nylon 6/6 Black

010632PW025B

Price Range
$0.0675 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Crossed Drive #10-24 0.125 in Nylon 6/6 Black

011024PW012B

Price Range
$0.0764 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon 6/6 Black

010832P012B

Price Range
$0.0704 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive M3 4.0 mm Nylon 6/6 Black

50M030050N004B

Price Range
$0.0714 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.157 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Crossed Drive M3 25.0 mm Nylon 6/6 Black

50M030050P025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.141 in Nylon 6/6 Black

010440P014B

Price Range
$0.0666 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #6-40 0.375 in Nylon 6/6 Black

010640P037B

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.125 in Nylon 6/6 Black

010440P012B

Price Range
$0.0638 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive 1/4-28 0.500 in Nylon 6/6 Black

012528PW050B

Price Range
$0.0861 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Black
Machine Screw Slotted Drive M8 50.0 mm Nylon 6/6 Black

50M080125N050B

Price Range
$0.4374 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    1.969 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.438 in Nylon 6/6 Black

010632P043B

Price Range
$0.069 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.875 in Nylon 6/6 Black

010440P087B

Price Range
$0.068 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Crossed Drive M4 16.0 mm Nylon 6/6 Black

50M040070P016B

Price Range
$0.0803 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Crossed Drive M3.5 10.0 mm Nylon 6/6 Black

50M035060P010B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive #10-32 1.500 in Nylon 6/6 Black

011032P150B

Price Range
$0.0744 - $0.0543

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive #10-32 1.250 in Nylon 6/6 Black

011032PW125B

Price Range
$0.0822 - $0.0705

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.150 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Crossed Drive M5 15.0 mm Nylon 6/6 Black

50M050080P015B

Price Range
$0.0881 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.591 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.625 in Nylon 6/6 Black

010256P062B

Price Range
$0.0704 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.625 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive 1/4-28 1.000 in Nylon 6/6 Black

012528P100B

Price Range
$0.0881 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Black