Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0473 - $0.0648 Request the lead time here
M3 x 0.5
0.094 in
0.157 in
$0.0507 - $0.0696 11000 In stock
M3 x 0.5
0.094 in
1.181 in
$0.0498 - $0.0683 Request the lead time here
M3.5
0.236 in
$0.0512 - $0.0701 1000 In stock
M3.5
0.472 in
$0.0584 - $0.0801 Request the lead time here
M5
0.591 in
$0.0491 - $0.0672 21000 In stock
M2
0.051 in
0.472 in
$0.0495 - $0.0678 6000 In stock
M2.5 x 0.45
0.059 in
0.63 in
$0.0474 - $0.065 10000 In stock
M3 x 0.5
0.071 in
0.197 in
$0.0491 - $0.0672 1000 In stock
M3
0.472 in
$0.0686 - $0.0939 Request the lead time here
M3 x 0.5
0.071 in
1.181 in
$0.0474 - $0.065 45000 In stock
M3 x 0.5
0.094 in
0.197 in
$0.3986 - $0.5468 Request the lead time here
M10 x 1.5
0.295 in
2.362 in
$0.0951 - $0.1304 3000 In stock
M6 x 1.0
0.181 in
1.181 in
$0.0521 - $0.0716 Request the lead time here
M4
0.118 in
$0.053 - $0.0728 9000 In stock
M4 x 0.7
0.094 in
0.472 in
$0.2648 - $0.3633 5000 In stock
M8
0.394 in
$0.2231 - $0.306 2000 In stock
M6
2.756 in
$0.2775 - $0.3806 11000 In stock
M8
1.378 in
$0.2859 - $0.3923 7000 In stock
M10 x 1.5
0.236 in
0.63 in
$0.0548 - $0.075 Request the lead time here
M3.5 x 0.6
0.102 in
1.378 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050P004

Price Range
$0.0648 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.6 mm | 0.22 in

50M030050P030

Price Range
$0.0696 - $0.0507

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N006

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M035060N012

Price Range
$0.0701 - $0.0512

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M050080N015

Price Range
$0.0801 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.591 in
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Slotted Drive - Pan Head Machine Screw; Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.8 mm | 0.15 in; Nylon 6/6

50M020040N012

Price Range
$0.0672 - $0.0491

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.472 in
  • Thread Size
    M2
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.0 mm | 0.197 in

50M025045N016

Price Range
$0.0678 - $0.0495

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.059 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.6 mm | 0.22 in

50M030050N005

Price Range
$0.065 - $0.0474

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M030050N012

Price Range
$0.0672 - $0.0491

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.472 in
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.6 mm | 0.22 in

50M030050N030

Price Range
$0.0939 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.6 mm | 0.22 in

50M030050P005

Price Range
$0.065 - $0.0474

Stock Levels
45000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 60.0 mm | 2.362 in; Head Diameter 20.0 mm | 0.787 in

50M100150P060

Price Range
$0.5468 - $0.3986

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 30.0 mm | 1.181 in; Head Diameter 12.0 mm | 0.472 in

50M060100P030

Price Range
$0.1304 - $0.0951

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M040070N003

Price Range
$0.0716 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

50M040070N012

Price Range
$0.0728 - $0.053

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M080125N010

Price Range
$0.3633 - $0.2648

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M060100N070

Price Range
$0.306 - $0.2231

Stock Levels
2000 In stock
Attributes
  • Thread Length
    2.756 in
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M080125N035

Price Range
$0.3806 - $0.2775

Stock Levels
11000 In stock
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 16.0 mm | 0.63 in; Head Diameter 20.0 mm | 0.787 in

50M100150N016

Price Range
$0.3923 - $0.2859

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.236 in
  • Thread Length
    0.63 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 35.0 mm | 1.378 in; Head Diameter 7.0 mm | 0.276 in

50M035060P035

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural