Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0473 - $0.0648 8000 In stock
M3
0.118 in
$0.0498 - $0.0683 Request the lead time here
M3 x 0.5
0.094 in
0.787 in
$0.0495 - $0.0678 Request the lead time here
M3.5
0.197 in
$0.0822 - $0.1128 Request the lead time here
M5
1.378 in
$0.0474 - $0.065 21000 In stock
M2
0.118 in
$0.0495 - $0.0678 3000 In stock
M2 x 0.4
0.051 in
0.63 in
$0.2727 - $0.3741 5000 In stock
M8 x 1.25
0.189 in
0.984 in
$0.2712 - $0.3719 1000 In stock
M8 x 1.25
0.236 in
0.787 in
$0.3911 - $0.5363 Request the lead time here
M8 x 1.25
0.236 in
2.756 in
$0.3761 - $0.5157 8750 In stock
M10
1.969 in
$0.3078 - $0.4223 4000 In stock
M10 x 1.5
0.295 in
0.984 in
$0.0524 - $0.072 1000 In stock
M3.5 x 0.6
0.102 in
0.984 in
$0.0761 - $0.1044 500 In stock
M4 x 0.7
0.094 in
1.378 in
$0.0548 - $0.075 Request the lead time here
M3.5
1.378 in
$0.0816 - $0.1122 1000 In stock
M5 x 0.8
0.118 in
1.181 in
$0.0582 - $0.08 238000 In stock
M5 x 0.8
0.146 in
0.472 in
$0.0822 - $0.1128 500 In stock
M5 x 0.8
0.146 in
1.378 in
$0.0917 - $0.1257 500 In stock
M6 x 1.0
0.142 in
0.472 in
$0.0521 - $0.0716 3000 In stock
M4 x 0.7
0.122 in
0.118 in
$0.0761 - $0.1044 10000 In stock
M4 x 0.7
0.122 in
1.378 in
  • of 48
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 3.0 mm | 0.118 in;

50M030050P003

Price Range
$0.0648 - $0.0473

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.6 mm | 0.22 in

50M030050P020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N005

Price Range
$0.0678 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M050080N035

Price Range
$0.1128 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

50M020040N003

Price Range
$0.065 - $0.0474

Stock Levels
21000 In stock
Attributes
  • Thread Length
    0.118 in
  • Thread Size
    M2
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M2 x 0.4; Thread Length 16.0 mm | 0.63 in; Head Diameter 4.0 mm | 0.157 in

50M020040N016

Price Range
$0.0678 - $0.0495

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.157 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 25.0 mm | 0.984 in; Head Diameter 16.0 mm | 0.63 in

50M080125N025

Price Range
$0.3741 - $0.2727

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.189 in
  • Thread Length
    0.984 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 20.0 mm | 0.787 in; Head Diameter 16.0 mm | 0.63 in

50M080125P020

Price Range
$0.3719 - $0.2712

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M8 x 1.25; Thread Length 70.0 mm | 2.756 in; Head Diameter 16.0 mm | 0.63 in

50M080125P070

Price Range
$0.5363 - $0.3911

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    2.756 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M100150N050

Price Range
$0.5157 - $0.3761

Stock Levels
8750 In stock
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M10
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 20.0 mm | 0.787 in

50M100150P025

Price Range
$0.4223 - $0.3078

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.787 in
  • Head Height
    0.295 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 25.0 mm | 0.984 in; Head Diameter 7.0 mm | 0.276 in

50M035060P025

Price Range
$0.072 - $0.0524

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 35.0 mm | 1.378 in; Head Diameter 8.0 mm | 0.315 in

50M040070N035

Price Range
$0.1044 - $0.0761

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N035

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.5 mm | 0.374 in

50M050080N030

Price Range
$0.1122 - $0.0816

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.5 mm | 0.374 in

50M050080P012

Price Range
$0.08 - $0.0582

Stock Levels
238000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 35.0 mm | 1.378 in; Head Diameter 9.5 mm | 0.374 in

50M050080P035

Price Range
$0.1128 - $0.0822

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    1.378 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.0 mm | 0.472 in

50M060100N012

Price Range
$0.1257 - $0.0917

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    0.472 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 3.0 mm | 0.118 in; Head Diameter 8.0 mm | 0.315 in

50M040070P003

Price Range
$0.0716 - $0.0521

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.118 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 35.0 mm | 1.378 in; Head Diameter 8.0 mm | 0.315 in

50M040070P035

Price Range
$0.1044 - $0.0761

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural