Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0518 - $0.0605 Request the lead time here
#6-32
0.092 in
0.125 in
$0.0555 - $0.0648 Request the lead time here
#6-32
0.092 in
1.125 in
$0.0624 - $0.0729 Request the lead time here
#6-32
0.092 in
1.750 in
$0.0545 - $0.0635 1000 In stock
#6-32
0.092 in
0.563 in
$0.0552 - $0.0645 1000 In stock
#6-32
0.092 in
0.875 in
$0.0474 - $0.065 12000 In stock
M2.5
0.197 in
$0.0473 - $0.0648 1000 In stock
M3 x 0.5
0.071 in
0.157 in
$0.0536 - $0.0737 6000 In stock
M4 x 0.7
0.094 in
0.787 in
$0.0767 - $0.1052 500 In stock
M4 x 0.7
0.094 in
1.575 in
$0.0555 - $0.0761 Request the lead time here
M4 x 0.7
0.122 in
1.181 in
$0.0573 - $0.0788 3000 In stock
M5
0.315 in
$0.0585 - $0.0804 1000 In stock
M5 x 0.8
0.118 in
0.63 in
$0.0822 - $0.1128 Request the lead time here
M5
1.378 in
$0.0584 - $0.0801 9000 In stock
M5 x 0.8
0.146 in
0.591 in
$0.057 - $0.0782 Request the lead time here
M3.5
1.654 in
$0.099 - $0.1359 1000 In stock
M6 x 1.0
0.142 in
2.362 in
$0.0519 - $0.0714 Request the lead time here
M3.5 x 0.6
0.102 in
0.787 in
$0.0951 - $0.1304 3000 In stock
M6 x 1.0
0.181 in
1.181 in
$0.0671 - $0.0918 14000 In stock
M6 x 1.0
0.181 in
0.197 in
$0.2648 - $0.3633 5000 In stock
M8
0.394 in
  • of 48
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.125 in 0.270 in

010632PW012

Price Range
$0.0605 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in;

010632PW112

Price Range
$0.0648 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in;

010632PW175

Price Range
$0.0729 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.092 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in;

010632PW056

Price Range
$0.0635 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw Nylon 6/6 Crossed Drive Pan Head #6-32 0.875 in 0.270 in

010632PW087

Price Range
$0.0645 - $0.0552

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.092 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M025045N005

Price Range
$0.065 - $0.0474

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.197 in
  • Thread Size
    M2.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M3 x 0.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.6 mm | 0.22 in

50M030050N004

Price Range
$0.0648 - $0.0473

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.22 in
  • Head Height
    0.071 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

50M040070N020

Price Range
$0.0737 - $0.0536

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.0 mm | 0.315 in

50M040070N040

Price Range
$0.1052 - $0.0767

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.094 in
  • Thread Length
    1.575 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.0 mm | 0.315 in

50M040070P030

Price Range
$0.0761 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M050080N008

Price Range
$0.0788 - $0.0573

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 16.0 mm | 0.63 in; Head Diameter 9.5 mm | 0.374 in

50M050080N016

Price Range
$0.0804 - $0.0585

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.118 in
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M050080N035

Price Range
$0.1128 - $0.0822

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5 x 0.8; Thread Length 15.0 mm | 0.591 in; Head Diameter 9.5 mm | 0.374 in

50M050080P015

Price Range
$0.0801 - $0.0584

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.374 in
  • Head Height
    0.146 in
  • Thread Length
    0.591 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M035060N042

Price Range
$0.0782 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.654 in
  • Thread Size
    M3.5
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 60.0 mm | 2.362 in; Head Diameter 12.0 mm | 0.472 in

50M060100N060

Price Range
$0.1359 - $0.099

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.142 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 20.0 mm | 0.787 in; Head Diameter 7.0 mm | 0.276 in

50M035060P020

Price Range
$0.0714 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 30.0 mm | 1.181 in; Head Diameter 12.0 mm | 0.472 in

50M060100P030

Price Range
$0.1304 - $0.0951

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6 x 1.0; Thread Length 5.0 mm | 0.197 in; Head Diameter 12.0 mm | 0.472 in

50M060100P005

Price Range
$0.0918 - $0.0671

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

50M080125N010

Price Range
$0.3633 - $0.2648

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6