Quantity | Unit price |
---|---|
1000 - 4999 | $0.0735 |
5000 - 9999 | $0.0704 |
10000 - 24999 | $0.0671 |
25000 + | $0.0633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.3 mm |
---|---|
Head Height | 0.092 in |
Thread Length | 1.875 in |
Thread Length | 47.6 mm |
Thread Size | #6-32 |
Colour | Natural |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue