Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Colour | Minimum Inside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.9711 - $2.5026 | 100 In stock |
0.310 in
7.9 mm
|
White
|
1.250 in
31.8 mm
|
1.437 in
36.5 mm
|
||
| $1.2767 - $3.3033 | 200 In stock |
0.400 in
10.2 mm
|
White
|
2.125 in
54 mm
|
2.375 in
60.3 mm
|
||
| $0.6432 - $1.6643 | 2300 In stock |
0.220 in
5.6 mm
|
White
|
0.531 in
13.5 mm
|
0.593 in
15.1 mm
|
||
| $0.5232 - $1.3539 | 1980 In stock |
0.220 in
5.6 mm
|
White
|
0.359 in
9.1 mm
|
0.390 in
9.9 mm
|
||
| $1.1438 - $2.9531 | 1000 In stock |
0.360 in
9.1 mm
|
White
|
1.406 in
35.7 mm
|
1.625 in
41.3 mm
|
||
| $0.6609 - $1.7118 | 2500 In stock |
0.220 in
5.6 mm
|
White
|
0.750 in
19.1 mm
|
0.875 in
22.2 mm
|
||
| $0.6557 - $1.6941 | Request the lead time here |
0.220 in
5.6 mm
|
White
|
0.687 in
17.4 mm
|
0.812 in
20.6 mm
|
||
| $0.5505 - $1.4267 | 6700 In stock |
0.220 in
5.6 mm
|
White
|
0.468 in
11.9 mm
|
0.531 in
13.5 mm
|
||
| $0.8384 - $2.1674 | 700 In stock |
0.310 in
7.9 mm
|
White
|
1.093 in
27.8 mm
|
1.187 in
30.1 mm
|
||
| $0.6785 - $1.7544 | 2100 In stock |
0.220 in
5.6 mm
|
White
|
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
||
| $0.6458 - $1.6742 | 7400 In stock |
0.220 in
5.6 mm
|
White
|
|
|
||
| $0.5381 - $1.3914 | 6000 In stock |
0.220 in
5.6 mm
|
White
|
0.390 in
9.9 mm
|
0.468 in
11.9 mm
|
||
| $0.801 - $2.072 | 9200 In stock |
0.310 in
7.9 mm
|
White
|
0.953 in
24.2 mm
|
1.093 in
27.8 mm