Menu Search

Plastic Hose Clamps

In stock

Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.

They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Width Colour Minimum Inside Diameter Maximum Inside Diameter View
$0.5505 - $1.4267 6700 In stock
0.220 in
White
0.468 in
0.531 in
$0.8384 - $2.1674 700 In stock
0.310 in
White
1.093 in
1.187 in
$0.5381 - $1.3914 4700 In stock
0.220 in
White
0.390 in
0.468 in
$0.801 - $2.072 7200 In stock
0.310 in
White
0.953 in
1.093 in
$0.6458 - $1.6742 10600 In stock
0.220 in
White
$0.5232 - $1.3539 1980 In stock
0.220 in
White
0.359 in
0.390 in
$1.1438 - $2.9531 1000 In stock
0.360 in
White
1.406 in
1.625 in
$0.6609 - $1.7118 3500 In stock
0.220 in
White
0.750 in
0.875 in
$0.6557 - $1.6941 Request the lead time here
0.220 in
White
0.687 in
0.812 in
$0.9711 - $2.5026 100 In stock
0.310 in
White
1.250 in
1.437 in
$0.6432 - $1.6643 2300 In stock
0.220 in
White
0.531 in
0.593 in
$1.2767 - $3.3033 200 In stock
0.400 in
White
2.125 in
2.375 in
$0.6785 - $1.7544 2100 In stock
0.220 in
White
0.875 in
1.000 in
Interlocking Design N/A Inside Diameter Range - 11.9 - 13.5 mm | 0.468 - 0.531 in

SHC-30

Price Range
$1.4267 - $0.5505

Stock Levels
6700 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.468 - 0.531 in
  • Colour
    White
Interlocking Design N/A Inside Diameter Range - 27.8 - 30.1 mm | 1.093 - 1.187 in

SHC-68

Price Range
$2.1674 - $0.8384

Stock Levels
700 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.310 in
  • Inside Diameter Range
    1.093 - 1.187 in
  • Colour
    White
Interlocking Design N/A Inside Diameter Range - 9.9 - 11.9 mm | 0.390 - 0.468 in

SHC-26

Price Range
$1.3914 - $0.5381

Stock Levels
4700 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.390 - 0.468 in
  • Colour
    White
Interlocking Design N/A Inside Diameter Range - 24.2 - 27.8 mm | 0.953 - 1.093 in

SHC-62

Price Range
$2.072 - $0.801

Stock Levels
7200 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.310 in
  • Inside Diameter Range
    0.953 - 1.093 in
  • Colour
    White
Interlocking Design N/A

SHC-38

Price Range
$1.6742 - $0.6458

Stock Levels
10600 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Colour
    White
  • Material
    Nylon 6/6
Interlocking Design Hose Clamp Inside Diameter Range - 9.1 - 9.9 mm | 0.359 - 0.390 in

SHC-23

Price Range
$1.3539 - $0.5232

Stock Levels
1980 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.359 - 0.390 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 35.7 - 41.3 mm | 1.406 - 1.625 in

SHC-92

Price Range
$2.9531 - $1.1438

Stock Levels
1000 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.360 in
  • Inside Diameter Range
    1.406 - 1.625 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 19.1 - 22.2 mm | 0.750 - 0.875 in

SHC-50

Price Range
$1.7118 - $0.6609

Stock Levels
3500 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.750 - 0.875 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 17.4 - 20.6 mm | 0.687 - 0.812 in

SHC-44

Price Range
$1.6941 - $0.6557

Stock Levels
Request the lead time here
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.687 - 0.812 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 31.8 - 36.5 mm | 1.250 - 1.437 in

SHC-80

Price Range
$2.5026 - $0.9711

Stock Levels
100 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.310 in
  • Inside Diameter Range
    1.250 - 1.437 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 13.5 - 15.1 mm | 0.531 - 0.593 in

SHC-32

Price Range
$1.6643 - $0.6432

Stock Levels
2300 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.531 - 0.593 in
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 54 - 60.3 mm | 2.125 - 2.375 in

SHC-134

Price Range
$3.3033 - $1.2767

Stock Levels
200 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.400 in
  • Inside Diameter Range
    2.125 - 2.375 in
  • Colour
    White
Interlocking Design N/A Inside Diameter Range - 22.2 - 25.4 mm | 0.875 - 1.000 in

SHC-56

Price Range
$1.7544 - $0.6785

Stock Levels
2100 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    0.220 in
  • Inside Diameter Range
    0.875 - 1.000 in
  • Colour
    White